Isolators and switch disconnectors Airswitch
The AirSwitch consists of medium voltage air insulated load break switches and isolators, the rated voltage is 24 kV, rated normal current up to 1250A.
Airswitch switch-disconnectors are suitable for use in metal-enclosed switchboards (rotary version). They are used in secondary distribution substations for supplying lines, transformers and ring networks.
They can be combined with DIN standard fuses for transformer protection.
Why ABB?
- globally recognized brand
- more than 600000 switches produced so far
- global service very close to customer
- continuous development to meet changing customer needs