IEC indoor disconnector OJON
OJON disconnector assures high short-circuit strength thanks to direct current paths, double-knife design and cast resin isolators, 1-24 kV, 630-6000 A.
Contact pressure is achieved by spiral springs which compress the knives.
Silver-plating prevents the contact area of the contact and knives from ageing, and keeps the temperature rise within the limits set by the standards. Owing to the double-knife construction, forces needed to operate the disconnectors remain moderate even at high rated currents.
The contacts of the disconnectors are made of copper bar for 630 A and of cast copper for 1000 - 6000 A.
The disconnectors may be connected to copper or aluminum busbars.
Why ABB?
- globally recognized brand
- global network of service offices to support customers
- continuous development to meet changing customer needs