IEC indoor earthing switch EK6

Designed for high-speed closing and dimensioned to conduct the rated short-circuit current when closed under load; rated voltage 12-40,5 kV, short-circuit current up to 120 kA

Product scope

Earthing switch EK6 designed to conduct the rated short-circuit current when closed under load, rated voltage up to 40,5 kV, short-circuit current up to 120 kA

Key benefits

  • Easy application in wide range of configurations
  • Ability to close at high short circuits currents
  • Smart grid and network automation ready
  • Suitable for compact, wall mounted applications
  • High mechanical endurance
  • Position indication from operating device

Key features

  • 12 kV to 40.5 kV operating voltages
  • Short time withstand current up to 50kA
  • Up to 100kA fault making capacity
  • Compact dimensions
  • Visible knifes position   


Are you looking for support or purchase information?

ABB Connect Partner Hub

ABB Connect Partner Hub is a dynamic online community and offers multiple valuable services for our customers.

Learn more

Loading documents

Related offering

Select region / language