IEC indoor gas switch-disconnector GSec
High performing new SF6 indoor load break switch.
Medium Voltage indoor gas insulated load break switch for secondary distribution up to 24 kV, 800 A, 25 kA
Key benefits
- Capability for application with frequent switching requirements
- Easy application in wide range of configurations
- Smart grid and network automation ready
- Sealed for life in accordance with standard IEC 62271-1
- Full range protection in combination with CEF current limiting fuses
- Reliable mechanical position indicator
Key features
- High number (100 c/o) of breaking operations at rated current 630A value
- Tested for use at low temperatures and type-approved for naval applications
- May be installed in narrow 375 mm panels
- Three positions in one structure: LINE – OPEN – EARTH
- 5000 mechanicl opeartions for line contacts