Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Motor operating device UEMC41

Motor operating device dedicated for medium voltage switch-disconnectors, disconnectors and earthing switches in indoor applications

ABB offers a reliable motor operating device which can be used with a wide number of switches (switch-disconnectors, disconnetors and earthing switches). It is equipped with mechanical and electrical locking systems which improve safe of operation. Rotation adjustment allows easy adaptation to particular application in place of installation.

UEMC41 can be equipped with a wide range of standard accessories.

Product scope

  • Motor operating device for medium voltage switch-disconnectors, disconnectors and earthing switches

Product features

  • Compact design with relatively small footprint and low physical weight
  • Maintenance free solution
  • Wide range of standard configurations
  • Wide range of applications and supplying voltages: 24, 48,110/125, 220/230 VAC/VDC
  • Wide range of working temperature (from -40°C to +70°C)

Product benefits

  • Easy to use with a rotation angle from 0° to 300°
  • Highest reliability with number of operations up to 5000 cycles
  • Max. torque 300 Nm
  • Maximum safety with mechanical and electrical locking tool
  • Low noise operation

Are you looking for support or purchase information?

Related offering

Loading documents