ANSI distribution by-pass disconnect switch RBD

Single-phase by-pass disconnect switch, rated voltage 15 – 38 kV, continuous loads 600 or 900 A

The ABB Type RBD Switch provides an economical means for bypassing and disconnecting reclosers or regulators. This allows quick system reconfigurations to perform maintenance on any device without interrupting service. The RBD Switch accomplishes this by simply and quickly by-passing and isolating the unit from the distribution system.

 All switches are available with either a right or left opening by-pass blade. Various mounting arrangements and terminal options are available.  

Can be mounted in the following configurations: vertical or underhung, pole-mounted, or single or double crossarm.

Why ABB?

  • Globally recognized brand
  • Global network of service offices to support customers
  • Continuous development to meet changing customer needs

Are you looking for support or purchase information?

ABB Connect Partner Hub

ABB Connect Partner Hub is a dynamic online community and offers multiple valuable services for our customers.

Learn more

Loading documents
Select region / language