ANSI/IEC distribution single-phase disconnect switch DCD
Used for sectionalizing or isolating equipment on distribution systems, 15 kV – 38 kV, 600 or 900 A continuous loads with a 40 kA momentary rating
The DCD Disconnect Switch is a single-phase hookstick operated switch utilized to sectionalize or isolate circuits on electrical distribution systems up through 38 kV. The distribution switch can be mounted on a single or double cross arm and is rated for 600 or 900 amperes continuous current and 40,000 amperes momentary.
Ratings
Maximum Voltage (kV) | 15 - 38 |
BIL (kV) | 110-150 |
Continuous Current (A) | 600 / 900 |
Momentary Withstand (kA) | 40 |
The addition of optional by-pass studs also allows for by-passing reclosers, regulators, capacitor banks, or metering devices.
Why ABB?
- Globally recognized brand
- Global network of service offices to support customers
- Continuous development to meet changing customer needs