NEMA/ANSI/IEC vertical break disconnector SID
Single-phase disconnect on overhead distribution feeders and in outdoor distribution substations, 15 kV – 38 kV, 600 or 900 A continuous load
The SID Single Insulator Disconnectors are designed for use as single-phase disconnectors on overhead distribution feeders and in outdoor distribution substations.
Can be mounted like a standard cutout: underhung, mounted directly on a pole for use as a disconnect between overhead and underground lines, or as a visible disconnect for maintenance of line equipment
Polymer concrete is available on 110 & 125 kV BIL.
Rated Voltage (kV) |
15 - 38 |
BIL (kV) |
110 - 170 |
Why ABB?
- Globally recognized brand
- Global network of service offices to support customers
- Continuous development to meet changing customer needs