Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

IEC outdoor switch disconnectors ONIII

ONIII switches disconnect unloaded electrical circuits in outdoor AC substations, rated voltage 24 and 36 kV, rated current 400-2000 A

Product scope

The ONIII three-phase disconnectors, available also as a one-phase device (ONI), are designed for closing and opening unloaded electrical circuits in outdoor AC substations. In the open position, disconnectors form a visible and safe isolating distance, which cuts the circuit from the voltage on the outflow side..


Key benefits

  • Simple design and service
  • High mechanical duration and electrical endurance
  • Operates in both vertical and horizontal position
  • Integrated earth switches are intended for shorting and earthing previously disconnected electrical networks


Key features
    

  • Rated at up to 36 kV, up to  2000 A
  • Manual or motor operated
  • Large range of variants   

Are you looking for support or purchase information?

Related offering

Loading documents