IEC modular outdoor air insulated switch disconnector NPS

With the modular design and provided features the NPS is a key component of future smart grids.

The robust mechanical construction is a trade mark of the pole-mounted disconnector type NPS. The equipment will perform in all weather conditions, in different installation positions, manually or remotely operated.

Product scope

With the modular design and provided features the NPS is a key component of smart grids.


Key features
    

  • Rated at up to 36 kV, 630 A
  • Modular design, adjustable phase distance
  • Disconnecting or load break functions
  • Wide range of control cabinets to allow installation of control and communication equipment
  • High quality material used


Key benefits

  • Flexible mounting and installation options
  • Modular NPS design minimizes on-site assembly and installation time
  • Compact packaging reduces transportation and storage costs
  • Easy upgradable
  • High number of operation - extended life of product
  • Visible open break - safety for the operator

 

Are you looking for support or purchase information?

ABB Connect Partner Hub

ABB Connect Partner Hub is a dynamic online community and offers multiple valuable services for our customers.

Learn more

Get to know more

Loading documents

Related offering

Select region / language