IEC outdoor gas insulated switch disconnector Sectos NXBD
NXBD is an SF6-insulated, pole mounted 3-way switch disconnector for demanding outdoor environments.
The outer cone cable connector interface makes it suitable also for padmount use. Two independent switch disconnectors in one enclosure with the third tapped way can be used for easy and reliable line branching in overhead, cable, or mixed networks.
It has excellent load breaking and fault making capacity and satisfies the isolation requirements specified for disconnectors. The earthed metal tank prevents all possible leakage currents across an open switch.
Rated voltage (kV) |
12 - 24
|
Rated current (A) |
630
|
Why ABB?
- globally recognized brand
- global network of service offices to support customers
- continuous development to meet changing customer needs