Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

ANSI/ IEEE non-load-break cutout ICX

7.8 to 38 kV (100A, 200A, and 300A)

The ABB Type ICX interchangeable cutout is designed for use on overhead distribution systems. It may be used to provide overcurrent protection and visible indication of fuse operation. The ICX can also provide a visible break sectionalizing point for maintenance personnel, and can function as a loadbreak switch when used in conjunction with a portable loadbreak tool.

Ratings
Rated Voltage (kV) 15 - 38
BIL (kV) 110 - 170
Continuous Current (A) 100 - 300
Interrupting (krms Asym.) 8 - 16
Polymer concrete, seacoast design, combination arrester, and moisture proof tube options available on certain ratings.

Why ABB? 

  • globally recognized brand
  • global service very close to customer
  • continuous development to meet changing customer needs

 

Are you looking for support or purchase information?

ABB Connect Partner Hub

ABB Connect Partner Hub is a dynamic online community and offers multiple valuable services for our customers.

Learn more

Loading documents