Grid automation product offering

Power distribution systems are undergoing a major evolution with distributed generation from renewables gaining ground as part of the energy mix. Energy demand is continually rising and so is the demand for higher reliability and availability of energy supply. This change calls for increasing the level and degree of automation in today's distribution networks.

Scope

  • Grid automation protection and control

Benefits

  • Advanced protection functionality to detect, isolate and restore power in overhead line networks
  • Integrated power quality measurement, including voltage dips and swells logging
  • Adaptable standard configurations for rapid engineering and commissioning
  • Large, easy-to-read LCD with SLD, local control and parameterization capability with dedicated push buttons for safe and easy operation
  • Web-based parameterization tool with download capability
  • Cyber security features such as audit trail

Are you looking for support or purchase information?

Our offering

Select region / language