Not active product since 2009
The bus connection module RER 115 acts as an interfacing unit between the terminal units REC 523, REM 54_ or REF 54_ and the twisted-pair FTT-10A LON® bus. The RER 115 is not a stand alone device; a terminal unit is always required.
The RER 115 module is plugged into the D-type connector on the rear plate of the terminal unit. The module can be used together with terminal units provided with a 9-pin D-type connector.
Scope
- Interface unit between the terminal units REC 523, REM 54_ or REF 54_ and the twisted-pair FTT-10A LON® bus
Product benefits
- Enables use of twisted-pair LON® bus
Product features
- Powered via the D-type connector from the terminal
- Optimized for the speed of 78 Kbit/s