Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Sheet-metal compact secondary substation Junior

Junior is an outside operated substation designed to be mounted between two poles or on a standard aluminum foundation.

The substation is compartmented with suitable medium voltage, low voltage and transformer-room with access through separate doors. The doors are secured with two-point closing device with flush-mounted handle for padlock and vandal proof cover. The cover beneath the doors can be removed to give free access for cables in both medium and low voltage room.

The housing construction is made of 2 mm Aluzinc profiles. The profiles are joined together with one way non-corrosive screws which are not removable from the outside.

The exterior surface is covered by pressure impregnated wooden planks. The roof is made of Aluzinc and painted with powder epoxy painting.  

Why ABB?

  • Flexible design
  • High level of personnel safety

Are you looking for support or purchase information?

Loading documents

Related offering