Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Paralleling Switchgear Solutions

Comprehensive solution to ensure power availability, power monitoring and management by paralleling multiple power sources

Paralleling Switchgear (PSG) is a combination of protection, metering, control and switching elements acting as an integrated system. 

PSG acts as a brain in the switchgear control & operations, providing reliable solution for critical power application from simple to complex systems. The PSG solution interfaces and integrates ABB MV, LV switchgear and 3rd party gear with a mix of ABB and 3rd party devices such as PLCs, synchronizers, generator/engine controllers, protection relays, power quality metering, SCADA system, UPS, ATS to provide turn-key flexible control solutions. 

PSG can provide and enhances system reliability, ease of uninterruptible maintenance, and operational cost savings. 

Various PSG applications include Standby, Prime Power, Open/closed transition, Soft transition, Parallel with Utility modes including peak shaving. 
 

The PSG solutions can perform following operations:

  • UL certified designs, NEMA enclosures
  • Control & Automation of multiple LV/MV switchgears and switchboards
  • System control and optimization of multiple gens and utilities
  • Emergency power availability within 10 secs for life safety and critical loads
  • Dynamic load control (load add/shed) based on system load level via ABB PLC or process controllers
  • Generator optimization using PLC or generator controller
  • Soft loading and unloading of generators
  • Generator speed and frequency control
  • System alarms annunciation
  • Source and feeder breaker controls
  • Utility-Generator/Generator - Generator paralleling
  • Allows manual operation for all breakers, generator control and synchronization
  • Communication and interface with various on-site equipment including EPMS, SCADA, BMS systems etc.
  • Concurrent maintainability / Uninterruptible Maintenance
  • Analog and digital metering
  • Remote operator interface panel
 

Benefits

  • Fully automated backup and peak shave power system
  • Remote system monitoring & controls 
  • HMI with navigation for user interface and to test and to operate system loads 
  • Peak shave during peak demand and base load options for cost optimization
  • Dynamic power source and load optimization
  • Works with multiple communication protocols
  • Centralized system controls
  • Custom projects tailored to customer requirements


Loading documents

Related offering

  • Contact us

    Submit your inquiry and we will contact you

    Contact us