Indoor supporting current transformer IHBF

Medium voltage indoor current transformers support (post) type IHBF are cast in epoxy resin and are designed for insulation voltages up to 24 kV.

The indoor dry type transformers are arranged to act as a support for the conductor in the primary circuit. IHBF current transformers are suitable for the former ABB air insulated switchgear like Safesix, etc.
The transformers are designed and can be manufactured in conformity with the following standards and recommendations: IEC, SEN, ANSI, CAN and CSN, others on request.

Product scope

  • IHBF 12 are designed for insulation voltages up to 12 kV.
  • IHBF 17 are designed for insulation voltagesup to 17,5 kV.
  • IHBF 24 are designed for insulation voltages up to 24 kV.

Key benefits  

  • Primary reconnectable types available
  • Plug-in or clamp secondary terminal
  • Optimized design for former ABB switchgear

Key features

  • For rated primary currents of up to 2000 A
  • For measuring and protection with up to 3 secondary windings
  • Can be mounted in any position

Vill du ha produktinformation eller service?

Loading documents
Select region / language