Indoor supporting part DUMMY
Supporting part which is used in application where does not have to be used current transformer up to 24 kV.
For certain types of panels there is a need for a longer creepage distance. For this purpose Dummy CTs have „ribs“. The Dummy CTs are manufactured in conformity with dimensions stated hereunder.
Key benefits
- Capacity voltage divider for voltage indication available
- Din standard according to 42600 part 8
Key features
- For rated primary currents of up to 2500 A
- Can be mounted in any position