Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

ZX0.2 gas insulated switchgear (ANSI)

Compact switchgear for substation optimization

ZX0.2 is part of ABBs successful ZX family of gas-insulated indoor switchgears for primary distribution. This three-phase encapsulated, arc-proof switchgear is equipped with a solid-insulated busbar system. It is a single panel design.

The gas tank protects all high voltage parts inside permanently from environmental influences resulting in a practically maintenance-free switchgear.

The front access only design allows space saving wall-mounted or back-to-back installation. Thanks to its very compact design, it helps you to optimize your substation layout and reduce infrastructure cost.

All panels are routine-tested and gas-filled in the factory. Therefore there is no need for gas works on site.

Product range

  • Rated voltage up to 27 kV
  • Rated normal current up to 2500 A
  • Rated short-time withstand current up to 31.5 kA


Key benefits

  • Small footprint
  • Maintenance-free high voltage parts
  • Reliable operation and high availability


Key features

  • Arc-proof design
  • Single busbar
  • Front access
  • Vacuum circuit breaker type VD4X
  • Load break switches and fuse combinations available
  • Mechanical operator area
  • View ports for visual verification of the three position disconnect status
  • Outer cone cable termination system
  • Optional pressure relief to the outside of the switchgear room