ANSI air-insulated motor control switchgear Advance MCC

Medium voltage motor control center up to 6.6 kV

Advance Motor Control Centers are a complete line of UL-listed motor control centers in ANSI/NEMA ratings, designed for use in heavy material handling, chemical processing, air movement and other demanding industrial applications.

Product scope

Rated voltage: ...6.6 kV
Rated current: ...720 A
Rated short time current: ...50 kA/3s
 
Key benefits

  • Superior solution for motor control in terms of increased worker safety, enhanced reliability, ease of use and simplified maintenance
  • Flexible application with a variety of configurations
  • Operation and safety with interlocks and shielding
  • Maintenance simplicity with window to view components
  • Effective space utilization with ample cable space

Key features

  • Complete range of ratings from 2.4 to 6.6 kV at 400 A and 720 A
  • Manually operated isolation switch design and manual secondary disconnect
  • Viewing window for visual verification of switch position as well as for viewing fuse trip indicators without opening the cell
  • Removable contactor
  • CPT fixed-mounted for primary and secondary fuse protection
  • 100 percent front accessibility

    Are you looking for support or purchase information?

    Loading documents

    Related offering

    Select region / language