ABB的网站使用cookies。访问或使用本网站表明您接收我们使用cookie。 了解更多
搜索
ABB在挪威Skien为新建的数据中心提供稳定且节能的电气设备和系统。
通过一种保护数据中心总线免遭停机的新方法,可以更容易地实现相同级别的保护,而且不受通常的限制。
继著名的RFE615保护和控制系列继电器之后,ABB正在推出新的型号。
新的SF6气体绝缘替代方案-环保气体柜方案,使ABB在开关柜的解决方案上继续保持着一流的领导地位
如果数据中心断电,那么由此导致的数据丢失会对数据中心所有者造成严重的财务后果。实现最大可靠性—可用性—对于降低成本至关重要。数据中心的效率也很重要,不仅可以降低成本,而且可以最低限度地降低对于环境的影响。随着对数据存储的需求迅速增长,对可扩展和易安装的数据中心的需求也迅速增长。
ABB正在迎头迎接这些挑战,其模块化系统解决方案,包括预制电气小屋和橇装式单元变电站,用以交付开关柜设备、变压器、辅助设备和其他电气元件。ABB的解决方案以其高灵活性、高安全性和智能技术的集成化,确保了客户的数据中心是可靠的并且总是可用的。
Specialized customers are “industrializing” the way they buy power and automation technologies for their complex projects, requiring one point of contact. ABB’s comprehensive offering, leading technology and unparalleled support mean customers get not only the streamlined approach they need, but also the best in class medium-voltage switchgear (and relevant apparatus), e-houses, skid-mounted solutions and safety devices.
Complete range of air- and gas-insulated switchgear for IEC, ANSI, etc.
Prefabricated and quality-tested, delivered to site.
Relion® relays are IEC 61850 compliant and use horizontal communication to improve system availability and reliability.
Asset Condition and Risk Assessment for MV and LV products
UFES with arc fault protection in less than 4 ms ensures the highest level of safety for personnel and equipment.
The Global Service organization provides access to ABB expertise around the world.
Continuously monitor MV circuit breakers for proactive maintenance planning.
Continuous innovation and expertise in electrical system requirements to optimize system availability.
This fast-acting switching device triggers a small charge to open the main conductor, which is designed to carry high operating currents.
UniGear Digital offers advanced switchgear solutions addressing important requirements.
Compact substations transform energy in secondary distribution networks from MV to LV or LV to MV.
在线查询,我们将主动联系您