The strong stirring force generated by the Slab SEMS delivers metallurgical improvements superior to that of competing products. With an equiaxed ratio typically over 50%, reductions in both centerline segregation and halfway cracks and for ferritic stainless steel less ridging and roping defects, the Slab SEMS will take your product quality to a higher level. Both flexible and practical the Slab SEMS can be fitted internally or externally using a manipulator. Moreover, placement behind the rollers gives not only smooth, reliable operation but also minimizes the need for maintenance.