Global site

El sitio web de ABB utiliza cookies. Permaneciendo en la página, usted consiente el uso de cookies. Más información

Low voltage flameproof IE3 motors

Equipment protection level Gb for zones 1 and 2. 

ABB offers wide range of IECEx/ATEX certified low voltage flameproof IE3 motors, according to IEC 60034-30-1; 2014. Motors are made to meet the precise needs of each customers and each application.

Type of protection Ex d / Ex de

Output power       7.5 to 355 kW
Frame size  IEC 160 to 355
Number of poles    2 to 8
Voltages All commonly used voltages
Frequency 50 or 60 Hz
Protection IP 55 or better
Protection type For zone 1 or 2
Temperature classes T1 - T6
Gas group IIB and IIC
Certficates                                                 IECEx / ATEX certified, Equipment protection levels (EPLs), national certificates for example CU-TR (Russia, Belarus and Kazakhstan), CQST (China) and Inmetro (Brazil)
Features                                                                       
  • Certified for variable speed drive
  • Variants for different standards in the oil and gas sector
  • Type approval for most marine classification societies
  • Application specific design available
  • Product catalog
    Loading documents