Global site

El sitio web de ABB utiliza cookies. Permaneciendo en la página, usted consiente el uso de cookies. Más información

High voltage flameproof motors technical data

Equipment protection level Gb for zones 1 and 2

Benefits

  • Engineered solution according to customer requirements
  • Best reliability in high demand process industry.
  • Optimize solution with VSD supply, no need of individual Ex certificate
  • Immediate start, pre-ventilation is not needed
  • Flexible electrical design, no power derating or “te” thermal limitation
  • Long lifetime
  • Low cost of ownership

The flameproof motors with totally enclosed fan cooled construction are available with the type of protection Ex d IIB/IIC and Ex de IIB/IIC. Certification according to EN / IEC 60079-1  standards, fulfilling ATEX 94/9/EC on equipment to use in potentially explosive atmospheres - IECEx Scheme.

Output power 
160 to 8000 kW
Frame size 
IEC 355 to 900 mm
Number of poles       
2 to 18
Voltages
LV  to 13,2 kV
Frequency
50 or 60 Hz
Protection
IP 55 as standard (higher on request)
Environment

For zone 1 or 2
Temperature class T1 – T4  (T5 on request)
Mounting
Horizontal or vertical
Cooling
IC411 or IC511
Bearings 
Antifriction or sleeve (oil mist on request) 
Supply
Direct-on-line or variable speed drive
Standards
EN, IEC, NEMA, IEEE,  CSA, TR CU

Loading documents