Dust ignition proof modular high voltage motors technical data
Output power | Order related; 160 to 7 700 kW |
Frame size | IEC 400 to 630 |
Number of poles | 2 to 12, higher pole numbers on request |
Voltages | Order related; 1 000 to 13 800 V |
Frequency | Order related; 50 or 60 Hz |
Protection | IP 54 / IP 55 / IP 56 |
Cooling | |
Enclosure material | Welded steel |
Motor type | AMA, AMI |
Mounting type | Horizontal or vertical |
Hazardous area | For zone 22
Temperature classes T1 - T4 |
Certificates | Acc. to ATEX Directive and IEC standards
CQST (China)
GOST (Russia)
CSA (the United States, Canada)
other certificates on request |