Dust ignition proof modular low voltage motors technical data
Output power | Order related; 315 to 3 800 kW |
Frame size | IEC 400 to 630 |
Number of poles | 2 to 12, higher pole numbers on request |
Voltages | Order related; 400 to 1 000 V |
Frequency | Order related; 50 or 60 Hz |
Protection | IP 54 / IP 55 / IP 56 |
Cooling | IC 611 / IC 666 / IC 616 / IC 81W / IC 86W |
Enclosure material | Welded steel |
Motor type | AMA, AMI |
Mounting type | Horizontal or vertical |
Hazardous area | For zone 22
Temperature classes T1 - T4 |
Certificates | Acc. to ATEX Directive and IEC standards
CQST (China) GOST (Russia) CSA (the United States, Canada)
other certificates on request |