Global site

El sitio web de ABB utiliza cookies. Permaneciendo en la página, usted consiente el uso de cookies. Más información

Low voltage Dust ignition protection IE2 motors

Equipment protection level Db and Dc for zones 21 and 22

ABB offers full range of IECEx/ATEX certified low voltage dust ignition protection IE2 premium efficiency motors. Motors are made to meet the precise needs of each customer and each application.

 

Type of protection Ex t


Output power                                                                     

0.55 to 2000 kW                                          

Frame size

IEC 71 to 560

Frame material

Aluminum or cast iron

Number of poles

2 to 8

Voltages

All commonly used voltages

Frequency

50 or 60 Hz

Protection

IP 55 or IP 65

Protection type

For zone 21: EPL Db, T 125°C, IP65
For zone 22: EPL Dc, T 125°C, IP55 or IP65
Dust groups IIIB and IIIC

Certificates

IECEx / ATEX certified, national certificates for example CU-TR (Russia, Belarus and Kazakhstan), CQST (China) and INMETRO (Brazil)

Features

 •   Certified with variable speed drive
 •   Variants for different standards in the oil and gas sector
 •   Type approval for most marine classification societies
 •   Application specific design available 

 

Loading documents