Increased safety cast iron high voltage motors technical data
Equipment protection level Gb for zones 1 and 2
Output power | Order related, approximately 140 to 1 200 kW |
Frame size | IEC 355 to 560 |
Number of poles | 2 to 12, higher pole numbers on request |
Voltages | Order related; 1 000 to 7 200 V |
Frequency | |
Protection | IP 55 / IP 56 |
Cooling | IC 411 / IC 416 |
Enclosure material | Cast iron |
Motor type | HXR |
Mounting type | Horizontal or vertical |
Hazardous area | For zone 1 or 2
Temperature classes T1 - T3 |
Certificates | Acc. to ATEX Directive and IEC standards
GOST (Russia)
other certificates on request |