Increased safety induction modular high voltage motors technical data
Output power | Order related; approximately 160 kW to 7 MW |
Frame size | IEC 400 to 630 |
Number of poles | 2 to 12, higher pole numbers on request |
Voltages | Order related; 1 000 to 7 200 V |
Frequency | Order related; 50 or 60 Hz |
Protection | IP 54 / IP 55 / IP 56 |
Cooling | IC 611 / IC 666 / IC 616 / IC 81W / IC 86W |
Enclosure material | Welded steel |
Motor type | AMI |
Mounting type | Horizontal or vertical |
Hazardous area | For zone 1 or 2
Temperature classes T1 - T3 |
Certificates | Acc. to ATEX Directive and IEC standards
GOST (Russia)
other certificates on request |