Global site

El sitio web de ABB utiliza cookies. Permaneciendo en la página, usted consiente el uso de cookies. Más información

Low voltage Increased safety motors

Equipment protection level Gb for zones 1 and 2

ABB offers full range of ATEX certified low voltage Increased safety IE2 high efficiency motors. Motors are made to meet the needs of each customer and each application.

Type of protection Ex e
Output power 0.25 to 1 100 kW
Frame size IEC 80 to 560
Frame material Cast iron
Number of poles 2 to 12
Voltages All commonly used voltages
Frequency 50 or 60 Hz
Protection IP 55 or better
Protection type For zone 1 or 2
Temperature classes T1 - T3
Gas group IIC
Certificates According to ATEX Directive
Features • Variants for different standards in the oil and gas sector
• Type approval for most marine classification societies
• Application specific design available

Loading documents