Global site

El sitio web de ABB utiliza cookies. Permaneciendo en la página, usted consiente el uso de cookies. Más información

Low voltage Non-sparking IE2 motors

Equipment protection level Gc for zones 2

ABB offers full range of IECEx/ATEX certified low voltage non-sparking IE2 high efficiency motors. Motors are made to meet the precise needs of each customers and each application.

Type of protection Ex nA

Output power 0.25 to 2 000 kW
Frame size IEC 71 to 560
Frame material Aluminum or cast iron
Number of poles 2 to 12
Voltages All commonly used voltages
Frequency 50 or 60 Hz
Protection IP 55 or better
Protection type For zone 2
Temperature classes T1 - T4
Gas group IIC
Certificates IECEx / ATEX certified, national certificates for example CU-TR (Russia, Belarus and Kazakhstan), CQST (China) and INMETRO (Brazil)
 Features  •   Certified for variable speed drive
 •   Variants for different standards for the oil and gas sector
 •   Type approval for most marine classification societies
 •   Application specific design available
Loading documents