Global site

El sitio web de ABB utiliza cookies. Permaneciendo en la página, usted consiente el uso de cookies. Más información

Low voltage Non-sparking IE3 motors

Equipment protection level Gc for zone 2

ABB offers full range of IECEx/ATEX certified low voltage non-sparking IE3 premium efficiency motors. Motors are made to meet the precise needs of each customer and each application.

Type of protection Ex nA

Output power 30 to 355 kW
Frame size IEC 200 to 355
Frame material Cast iron
Number of poles 2 to 6
Voltages All commonly used voltages
Frequency 50 or 60 Hz
Protection IP 55 or better
Protection type For zone 2
Temperature classes T1 - T4
Gas group IIC
Certificates IECEx / ATEX certified, national certificates for example CU-TR (Russia, Belarus and Kazakhstan), CQST (China) and INMETRO (Brazil)
 Features  •   Certified for variable speed drive
 •   Variants for different standards in the oil and gas sector
 •   Type approval for most marine classification societies
 •   Application specific design available
Loading documents