Non-sparking cast iron high voltage motors technical data

Equipment protection level Gc for zones 1 and 2

 



 Engineered, HXR
 Standard, M3GM
Type of protection
Ex nA
Ex nA
Output power
Order related, approximately 140 to 2 000 kW
110 to 750 kW
Frame size
IEC 355 to 560
IEC 315 to 450
Number of poles
2 to 12, higher pole numbers on request
2 to 8
Voltages
Order related; 1 000 to 11 000 V
3 to 6.6 kV
Frequency
Order related; 50 or 60 Hz
50 Hz
Protection
IP 55 / IP 56
IP 55 / IP 65
Cooling
IC 411 / IC 416
IC 411
Enclosure material
Cast iron
Cast iron
Motor type
 HXR M3GM
Mounting type
Horizontal or vertical
Horizontal or vertical
Hazardous area
For zone 2
Temperature classes T1 - T4
For zone 2
Temperature classes T1 - T3
Certificates
Acc. to ATEX Directive and IEC standards
CQST (China)
GOST (Russia)
CSA (the United States, Canada)
IECEx Scheme
other certificates on request
Acc. to ATEX Directive and IEC standards
CQST (China)
GOST (Russia)
CSA (the United States, Canada)
IECEx Scheme

Related links

Loading documents
Select region / language