Non-sparking induction modular high voltage motors technical data

Equipment protection level Gc for zones 1 and 2

 


Type of protection
Ex nA
Output power
Order related; approximately 160 kW to 18 MW
Frame size
IEC 400 to 1120
Number of poles
2 to 12, higher pole numbers on request
Voltages
Order related; 1 000 to 13 800 V
Frequency
Order related; 50 or 60 Hz
Protection
IP 54 / IP 55 / IP 56
Cooling
IC 611 / IC 666 / IC 616 / IC 81W / IC 86W
Enclosure material
Welded steel
Motor type
AMA, AMI, AMC
Mounting type
Horizontal or vertical
Hazardous area
For zone 2
Temperature classes T1 - T4
Certificates
Acc. to ATEX Directive and IEC standards
CQST (China)
GOST (Russia)
CSA (the United States, Canada)
other certificates on request

Related links

Loading documents
Select region / language