High voltage flameproof motors

Equipment protection level Gb for zones 1 and 2

ABB offers a full line of performance-proven energy-efficient motors for the oil and gas industries. Products engineered with industry driven designs and patented technology that ensure greater uptime, with less maintenance. With our in-depth understanding of your application needs we provide a dependable source for the most trusted brands in the oil and gas industries.

High voltage flameproof motors are designed to withstand without any damage the pressure caused by an internal explosion and are able to prevent flame propagation outside.

ABB flameproof motors meet all national and international standards and requirements –including IEC, European (EN), ATEX  and NEMA. All fulfill demanding process applications, onshore or offshore, oil and gas pipelines, refineries and petrochemical plants, floating production storage and offloading oil platforms,  liquefied natural gas (LNG) plants. The motors can operate in harsh environments such as explosive atmospheres, extreme temperatures, corrosive dust or humidity.

Loading documents
Select region / language

Liens utiles