Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Technical data of ABB Data center generators

Our ambition is to serve our customers in the best possible manner and to meet their expectations in full. For stand-by applications, like data center, we have two approaches depending on customer’s preference:

  • ABB has a standardized data center specific product line available from 1.1 to 2.2 MWe.
  • In addition to standardized offering, our approach is to optimize custom-fit designs for chosen customers to find the best solution in close collaboration with the customer or even with the end-user.
Output power 1375-2750 kVA
Rated el. Power 1100-2200 kWe
Rated Voltage
10500 - 11000 V
Rated Current 75.6 - 151.2 A 
Duty type Stand by (CDCp is available as an option) 
Protection  IP23 
Cooling method  IC0A1
Mounting arrangement IM1101
Number of bearings 1 or 2
Applicable standard IEC60034-1
Temperature rise class F or H
Insulation class
Power factor 0.8 
Frequency 50 Hz
Rated speed 1500 rpm
Over speed 1875 rpm
Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us