Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

AMG 0450

Power range        H class  F class 
  1540-2025 kVA @ 400V / 50Hz / 1500rpm
1850-2430 kVA @ 480V / 60Hz / 1800rpm        
1330-1750 kVA @ 400V / 50Hz / 1500rpm
1600-2100 kVA @ 480V / 60Hz / 1800rpm 
            H class:                                                            F class:
  amg-0450hamg-0450f
Loading documents