Low voltage generators for marine applications

 

ABB supplies an extensive range of electrical products for demanding marine applications. Proven and reliable product solutions combined with true global support ensure world-class service for ship owners, operators, shipyards, OEMs, panel builders and integrators.

Standard series

 

ABB low voltage (LV) standard marine generators
are specifically designed for marine diesel gen-sets
in main, auxiliary or emergency power generation.
ABB standard 4-pole generators have proven
themselves in demanding marine applications.
They enable short delivery times and high reliability.


Benefits:

  • Short delivery times

  • Robust design for harsh marine environment

  • Compatible to all marine classifications 

Typical technical data  
Frame sizes 400 and 450
Power range
650 -2400 kVA
Voltage level 400V / 50Hz, 480V /60Hz
Speed range
50Hz / 1500rpm, 60Hz / 1800rpm

Modular series

 

ABB low voltage (LV) modular marine generators are
tailor-made for diesel gen-sets or operation as shaft
generators on board ships or offshore platforms. ABB
has the experience to deliver tailor-made generators
for demanding marine applications on time and in budget.



Benefits:

  • Flexible design to meet project specific requirements

  • Reliable excitation system to ensure power supply in all conditions

  • Ample experience with different engines and vessel types 

Typical technical data  
Frame sizes 400 - 630
Poles
4 - 10
Power range 500 - 5000 kVA 
Voltage level 400 V at 50 Hz, 450 V or 690 V at 60 Hz
Frequency and speed
50/60 Hz and 600-1800 rpm
Rated power factor 0.8

Applications


ABB’s low voltage marine generators including both standard series and modular series are designed specifically for marine applications to be used in diesel generating sets or as shaft generators on board ships or offshore platforms. They are used as main or emergency power generation. Low voltage marine generators can be applied in wide range of different vessel types.

 

Cruisers

Car and train ferries

Ice-brakers

Multi-purpose tankers

LNG tankers

Ice-going vessels

Supply vessels

Drilling rigs

More about

 

  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links