These flexible high performance generators are ideal for both continuous and stand-by operation and they are built to cope with changing and non-linear loads. They feature a powerful and most reliable independent PMG excitation as standard, offering excellent short-circuit, overload and motor starting capabilities. The innovative built-in PMG also enables easy access for bearing servicing. The 500-630 frame size open air cooled generators utilize a rigid salient pole rotor construction for reliable operation under the most demanding load conditions.
The new mid-range family is designed to help save installation time and cost. Their high degree of integration makes the generators compact and easy to erect, with a built-in brushless exciter and the internal high performance PMG. To avoid large external terminal boxes, the cable connections are integrated into the frame-top terminal space. There is ample room for easy connection of the main and auxiliary cables, and to accommodate the necessary transformers as well as the analog or digital AVR.