High voltage rib cooled motors, type NXR and AXR, technical data

Benefits:

  • High power density for more watts per kilogram than ever before with rib cooled designs
  • High efficiency for reduced cost of running
  • Rigid, weight-optimized frame is engineered to minimize vibration
  • Built-in serviceability features to reduce downtime and cost of not running
  • Compact size for smaller overall installations
  • Interchangeable terminal boxes reduce need for spare motors
  • Versions optimized for VSD operation can deliver even higher efficiency
  • Designed for easy deployment of ABB condition monitoring systems
  • Verified protection level up to IP66 allows installations in demanding environments
Output power
100 to 1,850 kW
Frame size
IEC 315 to 500
Number of poles
2 to 12
Voltages
Up to 11,500 V
Frequency
50/60 Hz, VSD
Cooling
IC411, IC416
Protection
IP55 (optionally IP56, IP65 and IP66)
Enclosure material
Cast iron
Motor types
NXR (general purpose motors) and AXR (engineered motors)
Mounting type
Horizontal or vertical
Ex protection types Ex ec (previously Ex nA), Ex eb (previously Ex e), Ex tb, Ex pxb, Ex pzc
Standards
IEC (electrically NEMA feature available)

Related links

Loading documents
Select region / language

Popular links