ABB light-weight motors designed for 60Hz operation and stocked in the US

IEC Low voltage motors for the US/60Hz Market

Transform your industrial operations with our high-performance motors

ABB offers the most comprehensive portfolio of low voltage motors to help you to improve the reliability, energy efficiency and productivity of your processes. Our motors are suitable for all industries and applications, and they fulfill a wide range of MEPS (Minimum Energy Performance standards) globally. The motors can be used direct-on-line or with variable frequency drives.

ABB low voltage motors create optimized high-efficiency packages with ABB drives. Whether you have a large project to quote or need one motor off the shelf to get you back up and running, ABB can help. We support you locally in the U.S. with our knowledgeable District Offices and globally with the wide ABB sales and service network.

vsd-cornerstonepage-separator-001-1

Key benefits

  • Highest reliability to minimize losses from unplanned downtime 
  • Motors stocked in the US with commonly requested options to allow for quick delivery and maximized uptime
  • Full range of options available from production to ensure the motor is perfectly suited to your application and needs
  • Innovative modular design allows for a range of electrical technologies in the mechanical package that will best fit your needs
  • ABB Access to On-line motor data and documents
  • ABB AbilityTM Smart Sensor is available as option to enable smart operation
ABB Content spacer-right-left-v3

Product portfolio

For faster delivery and minimized downtime, the following motor offerings are stocked in the US. These motors include 60Hz IEC electrical designs and commonly requested options for the US market. Certain motors are also available with NEMA dimensions and shaft height for easy drop-in replacement.


Downloads

Highlights



  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language