ABB Crusher Duty 580 frame motors are designed to maximize uptime in even the most demanding applications. Crusher Duty motors not only incorporate enhanced connection features but provide safety features not typically seen in other motors of this style. These motors have industry standard NEMA mounting dimensions and are stocked in the US and Canada for fast delivery. In stock motors are IP66 and meet or exceed US IHP (Integral Horsepower) and EU (European Union) EcoDesign efficiency requirements.
Our advanced industrial motor solutions are engineered to optimize operational efficiency, assuring longevity and reliability. Uncover the benefits of our energy efficient motors, consciously designed for sustainability and cost-saving. With our full selection of Crusher Duty motors, we have the right motor for your aggregate application. Dive into the world of ABB to experience the unmatched performance of our industrial motors, meticulously crafted to drive your operations to new heights of success. Connect with us to embark on a journey towards a more efficient and sustainable future.
- Industry standard 586/7 frame critical mounting dimensions
- 1.15 Service Factor
- Large (approx. 16.2” x 20.6” x 7.5”), top mounted F3 conduit box
- Oversized 4.375” diameter shaft, 4140 material provides additional durability in tough belted applications
- Oversized bearings (DE: NU324 roller bearing, NDE: 6322 insulated ball bearing)