ABB ECP5000 series Severe Duty motors, imperial dimensioned

Rugged motors designed to stand up to harsh industrial processing applications

ABB ECP5000 series Severe Duty motors provide exceptional performance and maximize uptime in harsh industrial processing applications. ECP5000 motors are designed to protect against contamination, moisture, vibration and demanding duty cycles along with providing enhanced connection and safety features not typically seen in other motors of this style. ECP5000 motors are stocked in the US for fast delivery and meet or exceed US IHP (Integral Horsepower) and EU (European Union) EcoDesign efficiency requirements.

Our advanced industrial motor technology solutions are engineered to optimize operational efficiency, assuring longevity and reliability. Uncover the benefits of our energy efficient motors, consciously designed for sustainability and cost-saving. With our full selection of ECP5000 Severe Duty motors, we have the right motor for your tough application. Dive into the world of ABB to experience the unmatched performance of our industrial motors, meticulously crafted to drive your operations to new heights of success. Connect with us to embark on a journey towards a more efficient and sustainable future.


  • Industry standard 5000 frame critical mounting dimensions
  • UL Div 2, Class I and II certifications for gas and dust
  • Large (approx. 16.2” x 20.6” x 7.5”), LHS mounted F1 conduit box with terminal blocks
  • 5-year extended warranty as standard

Key benefits

  • Superior performance: ECP5000 Severe Duty motors are designed with key features to withstand the harsh conditions found in industrial processing applications.
  • Sustainability: As a testament to our commitment to a sustainable future, our energy efficient motors significantly reduce energy consumption, contributing to a greener planet.
  • Reliability: We pride ourselves on the reliability of our industrial motors, ensuring seamless operation and longevity.
  • Cost-effective: Investing in our high-quality motors translates to long-term savings by reducing maintenance costs and lowering energy consumption.

Tools and services




Downloads



  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language