ABB IEC Low voltage Twister motors

Carpet manufacturing efficiency with ABB's high-performance Twister motors

Twisting is one of the most challenging processes in carpet manufacturing. In this belted application, strands of fiber are twisted thousands of times per minute to form a single continuous length of yarn, which is then used to make carpet. The motors in these yarn twisting machines start direct on line (DOL) without any mechanical or electrical devices to cushion the impact. Moreover, the environment typically features higher-than-normal ambient temperatures, low airflow, and an abundance of fiber particles.

ABB's Twister motors, part of the renowned Process Performance line of IEC motors, are ideally suited for this demanding application. These motors are celebrated for their quality, reliability, and innovative designs, making them perfect for yarn twisting devices. Specifically designed to produce high-quality, premium yarn for the flooring market, ABB's IEC Twister motor in a standard 225 frame is a breakthrough in the carpet and textile industry. End users can now utilize one motor to replace multiple ratings within the installed base of yarn twisting machines. With local stock in the Atlanta, Georgia area, near the "Carpet Capital of the World," fast delivery is assured, reducing unplanned downtime.

ABB IEC Process Performance motors are engineered for applications that demand high reliability, machine uptime, and consistency. They offer exceptional durability in the harshest environments. The Twister motor is enhanced with additional features to meet and exceed the specific needs of yarn twisting. The modularity and global production volumes of the Process Performance line frequently make these motors a favorable choice in the "repair vs replace" decision.

Key benefits

  • Designed for use at 45/55kW to provide flexibility when retrofitting OEM equipment
  • Oversized, regreasable, NU315 DE roller bearing helps reduce bearing failures
  • TEFC/IC411 for enhanced cooling in enclosed spaces
  • IP55 degree of protection
  • Rugged cast iron frame
  • B3/IM1001 foot-mounted IEC 225SM (dual drilled) frame covers industry standard for many twisting machines
  • Optimized for 460V/60Hz operation with a pre-wired 12-foot SO cable
  • Class B temperature rise with 55 °C ambient.
  • 1800 RPM/4 pole design
  • 36-month warranty


Tools and services




Downloads

Highlights



  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language