Enhance your operational efficiency with our rugged, sustainable, and reliable Open Drip-Proof motors. These power dense induction motors are designed for indoor installation where output power is key. ODP motors typically run cooler and are much less likely to overheat compared to traditional totally enclosed motors. Since the ODP motor enclosure has open vents and air can flow directly over the windings, more power can be extracted from the standard frame size. ODP motors often result in a favorable HP/dollar ratio due to the unique cooling capabilities.
Because of their unique design, ODP motors are ideal for use in compressor rooms, below-deck marine applications (essential and non-essential certifications are available), trolley and boom cranes, container cranes, hoists, ammonia compressors for the food and beverage industry, and more.
Our advanced industrial motor solutions are engineered to optimize operational efficiency while assuring longevity and reliability. Uncover the benefits of our power-dense motors, specifically designed for maximum power at a competitive price point. With our selection of Open Drip-Proof Induction motors, we have the right motor for your industrial application. Dive into the world of ABB to experience the unmatched performance of our industrial electric motors, meticulously crafted to drive your operations to new heights of success. Connect with us to embark on a journey towards a more efficient and sustainable future.
- Frame sizes IEC 280-355 and NEMA 5010, 5012, and 588 pre-engineered for quick delivery to the U.S (other frame sizes engineered to order)
- Reliable operation in a wide variety of industrial applications
- Optimized for 460V/60Hz operation with other voltages available
- Innovative WPII design with filters is also available
- Meets or exceeds US IHP (Integral Horsepower) and EU (European Union) EcoDesign efficiency requirements