Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Enhancing mining potential with low voltage motors

Mining and cement production places very stringent demands on motors. The specialized motors must be built to withstand the harshest conditions imaginable. Further demands are placed on motors used in explosive environments, so-called Ex d motors.

Motor types
ABB supplies the following types of air-cooled low voltage induction motors for mining and cement applications: 

Cast iron motors
Output power  from 0.18 to 1000 kW
Frame sizes  from 71 to 450
 
Motors for explosive atmospheres
Output power  from 0.18 to 710 kW
Frame sizes  from 80 to 450


Product information

Related links

Loading documents