Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Motors for high ambient temperatures

The motor for demanding environments is available in a standard configuration, capable of operating in temperatures of up to 90°C and high humidity.

Suitable for applications such as in the metallurgical, wood and food industries, in brick and glass manufacturing, or for drying sheds and bakeries, where high temperatures are crucial to many industrial processes. 

Motor range

Cast iron Process performance motors in frame sizes 160 to 250.
Synchronous reluctance motors can also be used in applications with high ambient conditions.

Key features

  • class H insulation
  • rustproof stator and rotor
  • stainless steel lubrication plate
  • C4 clearance in bearings
  • stainless steel re-greasing nipples.

Related links

Loading documents