LV Titanium Variable Speed Motors

Plug-and-play installation with built-in speed control

ABB’s groundbreaking LV Titanium Variable Speed Motors combine an advanced drive module and highly efficient motor in a straightforward plug-and-play platform. Ideal for fans, pumps, compressors and many other applications, they cut energy consumption, reduce emissions and save money.
 
Industrial customers asked for motors that will save energy and cut emissions, and are very simple to install. ABB worked closely with OEMs and end users to develop the LV Titanium, a Variable Speed Motor that will set new standards for performance in food and beverage, water treatment, chemical processing, and many other sectors. Compact size and plug-and-play functionality make the LV Titanium very easy to install, with no commissioning needed. IE5 ultra-premium efficiency reduces energy consumption, while robust, cast-iron frames ensure high reliability, uninterrupted operation and minimized downtime. The LV Titanium offers a range of connections, and is easy to integrate with PLCs and other control devices. For customers sourcing higher volumes, ABB offers customization services to tailor the motors for a perfect match with the application.

How can we help?

Contact us headset icon

 

Contact us now

Complete our simple form and a member of the ABB team will get in touch

Icon three people

 

Channel partner

Looking where to buy? quickly find a ABB channel partner

Low Voltage motor Icon

 

ABB Optimizer

An online tool that helps you to find the optimal electrical motor for any MEPS worldwide

Icon - Paperstack

 

LV Titanium Variable Speed Motor

Click below to view the Product Note

ABB Content spacer left-right-v3

 

 

Key Customer Benefits

LV Titanium VSM
  • Straightforward installation: Plug-and-play functionality makes the LV Titanium very easy to install, with commissioning already done at the factory.
  • IE5 efficiency: High efficiency reduces energy use and cuts power bills, while lower emissions help end users meet their sustainability commitments. 
  • Easy process: The LV Titanium makes upgrading from fixed to variable speed operation simple - there’s no need to source drives separately, and connection work is reduced.
  • High power density: At least two frame sizes smaller than equivalent induction motors, the LV Titanium covers a wide speed range with full torque down to low speeds.
  • Fast integration:Modbus RTU, and a number of digital and analog I/Os make the LV Titanium easy to integrate with other plant equipment.
  • Streamlined design: The LV Titanium’s drive module has been purpose-designed to match the motor, producing a sleek unit that complements any equipment or plant environment.
ABB Content spacer-right-left-v3

Performance range

 ABB General performance motor specification
Frame sizes 71 - 160
 Motor type Permanent magnet
Output power 1.5 to 30 kW
 Voltage 380-480V (+10/15%)
Effiency class IE5      



Tools and services




Highlights

Downloads

Loading documents
Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language