Variable frequency drive and SynRM Evides Waterbedrijf water company_c-Medium

ABB Process performance induction motors

Enhance your operational efficiency with our sustainable, reliable process performance motors

Welcome to ABB's innovative platform for industrial excellence, where we offer a diverse range of high-performing Process Performance Induction motors. Our advanced industrial motor technology solutions are engineered to optimize operational efficiency, assuring longevity and reliability. Uncover the benefits of our energy efficient motors, consciously designed for sustainability and cost-saving. With our expansive selection of Process Performance Induction motors, we cater to a broad spectrum of industrial applications. Dive into the world of ABB to experience the unmatched performance of our industrial motors, meticulously crafted to drive your operations to new heights of success. Connect with us to embark on a journey towards a more efficient and sustainable future.

  • Advanced solutions: Experience the benefits of our advanced industrial motor technology solutions
  • Diverse range: Explore our broad range of Process Performance Induction motors suitable for diverse applications
  • Sustainable savings: Benefit from our energy efficient motors designed for sustainability and cost-saving
  • Longevity assured: Enjoy peace of mind with our reliable industrial motors known for their longevity
ABB Content spacer left-right-v3

Key benefits

  • Superior performance: Our process performance motors are designed to deliver unrivaled efficiency, contributing to your business's productivity.
  • Sustainability and energy efficiency: As a testament to our commitment to a sustainable future, our energy efficient motors significantly reduce energy consumption, contributing to a greener planet.
  • Reliability: We pride ourselves on the reliability of our industrial motors, ensuring seamless operation and longevity.
  • Cost-effective: Investing in our high-quality motors translates to long-term savings by reducing maintenance costs and lowering energy consumption.
ABB Content spacer-right-left-v3

ABB Process performance induction motors

  • Modular construction enables easy modifications and customizing in production
  • Designed for DOL and VSD use
  • IP55 protection, IP66 as option
  • 63 series bearings for higher loadability
  • C3 paint system as standard, more options available
  • Highly adjustable terminal box
  • More precise control of speed and torque, tested with variable speed drives
  • Comply with Minimum Energy Performance Standards around the world
  • Global footprint and reach, combined with local presence and support wherever you are

 
ABB Content spacer left-right-v3
ABB Content spacer-right-left-v3

Performance Range

Product range  
Cast iron M3BP - IEC frame sizes 71 to 500
Output power 0.12 to 1300 kW
Voltage 230 – 690 V
Efficiency class Up to IE5


Product range  
Aluminum M3AA - IEC frame sizes 56 to 250
Output power 0.12 to 90 kW
Voltage 230 – 690 V
Efficiency class Up to IE4



Tools and services




Case studies




Downloads

Loading documents
Loading documents
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language