ABB Water cooled motors
Water cooling is a highly efficient method of transferring heat away from the motor. Cooling efficiency is maintained even at lower speeds, ideal for constant torque applications.
Typical water cooled motor applications include thruster and propolsion motors, wind turbine generators, water and waste water pumps, tunnel-boring machines, extruders, printing presses and paper machines.
Key features
Frame size |
IEC 280 to 50
|
Number of poles |
2 to 8 |
Voltages |
All commonly used voltages
|
Frequency |
50 or 60 Hz |
Protection |
IP 55, IP 56 |
Cooling |
IC71W |